IESNA:LM-63-2002
[TEST]P947949
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-927-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6252
TILT=NONE
78 -1 1 37 41 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
865.7 978.1 1090.1 1184.8 1257.2 1301.1 1333.4 1367 1398.9 1435.5
1480.3 1528.5 1588.4 1653.9 1735.7 1852.4 2013.5 2231.4 2519.1 2887.4
3364.2 3935.7 4465.5 4773 4714.4 4263 3426.6 2486 1595.3 1134
782.6 490.6 273.1 59.4 0 0 0
865.7 961.3 1063 1145.7 1207.2 1247.7 1275.7 1306.3 1338.6 1371.8
1413.5 1463.5 1521.7 1586.3 1663.8 1765.4 1902 2082.4 2313.3 2634.1
3052.4 3453.8 3650.6 3583 3345.7 2947.7 2320.6 1570.3 848 500.9
276.1 123.6 47.8 6 0 0 0
865.7 951.4 1030.2 1087.9 1131.4 1157.7 1176.2 1200.4 1221.5 1241.7
1270.1 1308 1352.8 1395.9 1442 1498.4 1564.7 1644.4 1742.2 1839.9
1869.7 1771.5 1522.9 1231.4 906.6 629.2 444.5 320.9 225.3 161.9
109.4 65.5 36.6 16.4 3 0 0
865.7 926.9 985.4 1028.5 1053.5 1066.4 1075.5 1079.3 1076.7 1066.8
1052.2 1044.4 1035.8 1015.2 969.9 905.3 838.1 774 718.8 681.4
662.4 645.2 621.5 581.4 550.9 527.2 454 367.8 242.9 170.1
121.5 84.4 56 24.1 3.4 0 0
865.7 902.3 944.5 976.4 993.6 997.9 988 961.3 918.2 862.3
802 753.3 721.4 702 686.5 663.7 631 599.5 575 562.1
562.1 565.5 566.4 562.9 537.5 481.5 422.1 382.5 322.2 258.8
187.8 123.2 67.2 26.3 1.7 0 0
865.7 882.5 902.7 926 942.8 941.1 918.2 873.9 820 769.7
727.9 698.2 680.9 668 652.9 629.7 596.9 557.3 518.6 488
471.6 473.8 487.1 496.2 492.7 477.6 444.9 391.9 332.9 277.4
225.3 177 128.8 74.9 32.3 0 0
865.7 855.8 862.3 878.6 896.7 905.3 892 862.7 830 800.7
770.9 737.4 702.5 668.4 635.3 600.4 562.1 521.6 483.2 451.8
423.8 400.1 379.9 367 363.1 361.8 354.9 339.4 312.7 275.2
212.3 145.6 80.5 42.6 15.5 0 0
865.7 838.1 822.2 825.6 851.9 885.5 911.8 913.9 895.4 866.1
832.1 791.6 744.7 695.1 648.2 603.4 560.8 519.4 482.4 453.5
432.4 418.6 407.4 393.7 372.6 339.4 304.9 280 257.6 232.6
199.8 154.6 99.5 57.7 19 0 0
865.7 817 780 774.4 800.2 865.3 935 967.8 957.9 920.8
876.5 831.2 783.4 730.5 677.5 625.8 577.1 532.3 493.1 463
440.2 424.2 417.8 413.5 404 383.3 358.3 329.9 301.1 267.5
226.5 176.6 130.1 81.8 26.7 0 0
865.7 796.8 741.2 713.7 727 792.5 888.5 965.6 984.1 951.8
898 846.3 798.5 748.6 699 649.5 600.4 552.6 510.8 478.9
452.2 434.6 421.7 416.1 407.9 392.8 371.3 347.1 320.9 291.6
251.1 199.4 146.4 80.5 25 0.9 0
865.7 778.7 717.5 681.4 686.5 745.1 833.8 911.4 954.9 942.8
897.6 846.3 798.5 751.1 704.6 658.1 609.9 562.5 521.1 486.3
456.5 436.3 421.2 412.2 402.7 385.5 360.1 332.5 304.9 272.6
232.6 180 130.9 69.8 19 0 0
865.7 775.3 702.5 652.1 642.6 681.4 750.7 830 882.5 887.7
859.7 816.2 773.1 733 693.4 650.8 606 560.8 519 483.2
452.7 430.7 411.7 394.5 373.8 343.3 300.6 251.1 204.6 166.2
128.3 85.7 52.1 26.3 2.2 0 0
865.7 754.2 664.6 593.9 559 560.8 582.7 612.5 636.1 648.6
648.6 633.1 613.3 592.2 569 544.4 520.3 494 462.6 430.3
399.3 363.9 327.3 295.5 263.2 219.7 176.6 145.1 120.2 95.6
70.2 43.5 20.2 5.6 0 0 0
865.7 738.6 635.7 550 497 474.2 466.9 466 463.4 459.6
451.4 435.9 417.3 395.4 369.5 348.4 327.8 311.8 301.5 297.2
291.6 279.5 260.1 235.6 206.3 175.7 147.3 122.3 98.6 77.1
55.1 31 13.4 2.2 0 0 0
865.7 730.9 616.3 522.9 461.3 430.7 414.8 401 385.5 368.2
352.7 340.3 326 314.4 300.6 286.8 272.2 253.3 232.1 214.5
196.4 180 165.8 154.6 142.1 126.6 109.4 92.2 73.6 56.4
38.3 24.1 11.6 0.4 0 0 0
865.7 724.4 604.7 508.7 444 409.6 388.5 368.2 348.9 329.5
311 295 280 264.9 251.1 237.7 223.5 208.9 195.1 180.5
166.7 154.6 143.9 132.2 118.4 106.4 92.6 77.1 59.4 43.9
31.9 19 6.5 0 0 0 0
865.7 730.5 608.6 510.8 441 400.5 373.4 352.7 335.1 317.9
300.6 284.3 267.5 252.4 238.6 224.8 210.6 195.1 179.6 163.7
149.9 138.3 128.3 119.7 111.1 101.6 88.7 74.5 62 51.3
39.6 27.1 9.9 0 0 0 0
865.7 733.9 612.9 513.8 439.3 390.2 361.4 342.8 326.5 309.2
292.9 276.5 261.9 248.1 235.2 221.4 207.6 192.1 176.6 161.1
147.3 137.4 129.2 122.3 114.1 102.9 87.9 75.4 65.9 56
43.9 29.3 11.6 3.4 0 0 0
865.7 733.9 617.6 517.7 438 382 351.4 333.8 317.4 301.1
283 267.5 254.1 239.5 225.3 211 196.4 181.8 167.1 153.3
142.1 134.8 127.9 120.6 109.4 93.9 74.9 65.9 56.4 46.1
33.6 17.7 7.3 1.7 0 0 0
865.7 748.6 636.1 535.8 448.8 383.8 349.3 330.8 314.4 300.6
284.7 269.6 255 240.8 226.1 211.9 197.3 183 169.7 157.6
147.7 140 132.2 122.7 109 87 65.5 56.4 47.4 37.5
26.7 15.5 8.2 3.4 0.9 0 0
865.7 757.2 648.6 548.3 458.3 389.8 351.4 331.2 315.3 300.6
285.6 270.9 256.7 242.5 228.7 214.9 200.7 186.9 174 162.4
152.5 144.3 135.7 124.9 109.8 87 64.6 55.6 46.1 36.6
25.4 15.1 8.6 4.3 2.2 0 0
865.7 760.6 656.8 559 466.9 400.5 353.2 333.4 315.7 303.2
289 274.8 261 247.2 233.9 220.9 207.2 193.4 180.5 167.5
157.2 148.6 139.5 129.6 111.1 88.3 68.5 59.9 50 40.1
28.4 17.2 10.3 6.5 3.9 1.7 0
865.7 784.7 694.3 600.8 508.2 426.8 369.5 337.7 320.4 306.7
294.2 281.2 268.3 255.4 242.1 228.7 215.3 201.6 189.1 177
166.2 156.3 146.4 135.2 121.5 103.8 81.8 69.8 59.4 49.1
37.5 23.7 14.6 9.5 6.9 3.4 0
865.7 802.8 728.3 645.2 556.5 472 401.4 348.4 322.2 306.7
294.2 281.7 269.2 256.3 243.3 229.6 214.9 201.6 188.6 176.6
166.7 156.3 145.6 133.5 120.2 105.5 88.7 74.5 64.2 53.8
43.1 31 15.9 9.5 6 3 0
865.7 820 767.9 702 628.4 547.4 468.2 391.9 334.2 309.7
295 281.7 269.2 256.3 242.5 229.1 214.9 200.7 186.9 172.3
158.5 145.6 133.5 122.3 112.8 101.6 87.9 73.2 59.4 48.7
39.2 29.3 16.4 7.3 3.9 1.3 0
865.7 847.6 822.6 784.3 722.3 651.2 580.1 507.8 413.9 338.5
302.8 286 272.2 258.8 245.9 232.6 218.8 205 190.8 175.7
161.5 147.3 134.4 122.3 110.7 98.6 85.7 73.2 59.4 45.2
34.9 24.5 15.5 8.2 3.9 1.7 0
865.7 876 881.2 876 846.3 799.8 744.7 683.5 605.1 503.9
399.3 321.7 284.7 267.9 255.4 243.3 230.4 219.2 208.5 195.5
182.6 166.7 150.7 136.1 124.5 113.3 124.5 130.5 98.6 78.8
52.1 38.3 22 10.8 5.2 2.6 0
865.7 904 941.5 972.1 984.1 974.7 944.1 904 866.6 821.8
753.3 660.3 551.3 440.2 350.2 302.3 288.6 278.2 260.1 243.8
231.3 220.1 204.2 192.5 202.9 210.6 177.4 134.8 81.8 61.2
45.7 33.2 22.4 12.9 6.5 2.2 0
865.7 932.5 1002.7 1068.1 1116.8 1144.8 1146.5 1130.6 1115.5 1110.8
1107.8 1094.8 1069.4 1037.6 997.1 950.1 891.1 834.7 814.9 889
1049.6 1202.5 1225.3 1062.1 749.4 444 262.3 165 114.1 83.6
63.3 45.7 31 17.7 6.9 1.7 0
865.7 960 1058.7 1156.4 1238.3 1290.8 1315.8 1324.4 1333 1348.1
1371.3 1401.5 1437.7 1470.8 1504 1529 1568.6 1639.7 1772.3 1989.4
2271.1 2576.4 2874.5 3103.6 3130.3 2915.4 2502.8 1955.4 1365.3 853.2
495.7 295 168 63.3 19.4 0.9 0
865.7 969.9 1084.1 1197.3 1291.2 1353.3 1384.3 1397.6 1410.1 1427.3
1451 1479.4 1516.5 1554 1594.4 1649.6 1728.8 1844.2 2014.8 2251.3
2565.2 2979.6 3544.6 4245.8 4698 4588.7 4253.1 3791.4 3293.1 2820.2
2336.5 1802.9 1233.9 725.3 294.2 74.1 0
865.7 977.3 1101.3 1230.5 1333 1400.2 1433.4 1443.3 1448.4 1451
1457.5 1466.1 1477.3 1482 1497.1 1530.7 1589.7 1683.6 1835.6 2059.2
2360.2 2780.2 3412 4340.6 5575.4 5968.2 5651.2 5275.2 4859.1 4425.8
3786.7 2958.9 2062.2 1255.5 495.7 158.5 0
865.7 993.6 1140.1 1289.5 1413.1 1488.1 1509.6 1496.2 1464.4 1418.3
1367.5 1318.8 1270.6 1225.8 1203.8 1230.1 1344.6 1547.9 1793.9 2024.3
2242.6 2497.2 2845.2 3347 4307.8 5458.7 5223.9 4666.2 4300.1 4049.4
3692.4 3176 2481.2 1727.1 675.3 111.1 0
865.7 1002.2 1180.1 1342.9 1473 1536.3 1535 1480.3 1393.7 1302.4
1215.9 1143.5 1087.5 1054.8 1087.1 1247.7 1521.2 1855.4 2208.2 2579.9
2986.5 3373.7 3743.2 4171.7 4805.3 5614.1 5771.3 5354.4 4886.7 4407.3
3837.9 3073.5 2168.1 1049.6 410.9 46.1 0
865.7 1015.6 1188.7 1360.1 1492.8 1556.5 1529.4 1432.9 1311 1213.3
1126.3 1056.9 1007.4 996.2 1089.7 1337.3 1705.1 2167.3 2737.1 3429.6
4189 4969.8 5750.2 6451.8 7249.1 7982.1 8167.7 7832.2 7192.6 6339.4
5217.5 3672.6 2383.5 1317.9 635.7 73.6 0
865.7 1016.4 1190.9 1360.1 1488.5 1545.3 1517.8 1423.9 1302.9 1194.3
1107.3 1039.3 994.5 1000.9 1131 1423 1844.2 2396.4 3098 3896.5
4710.5 5507.3 6308.9 7134.9 8069.1 8748.3 8786.7 8250.9 7317.1 6081.9
4790.6 3558.4 2325.3 1352.8 536.2 67.6 0
865.7 1016.4 1186.6 1349.8 1467.4 1521.2 1514.8 1454 1360.6 1258.1
1166.8 1098.7 1051.8 1047.9 1150.4 1407.1 1783.5 2233.6 2759.5 3342.6
3925.4 4510.7 5073.2 5638.3 6412.7 7171.5 7374.4 6996.7 6354.5 5518.5
4585.2 3554.1 2676.8 1594 605.1 53.4 0
865.7 1004.8 1163.3 1311.9 1419.6 1474.7 1492.4 1482.5 1441.5 1380
1311.5 1245.6 1188.7 1158.1 1186.6 1325.7 1578.5 1904.5 2252.1 2574.3
2885.2 3158.3 3415.9 3775.9 4460.7 5148.6 5059.8 4475.8 3936.6 3459.8
2864.6 2152.6 1444.1 702.5 197.3 24.1 0
865.7 1004.4 1146.1 1276.6 1370.9 1423.5 1453.6 1473 1482.9 1485.9
1480.7 1466.1 1448 1428.2 1425.2 1460.1 1566.9 1753.8 2015.7 2313.7
2655.3 3079.1 3639 4366 5130 5273.9 4473.7 3457.2 2542.8 1851.6
1453.2 1061.7 770.1 453.1 126.2 5.2 0
865.7 980.7 1100 1209.8 1289.9 1338.2 1373.9 1404.9 1433.8 1470.4
1510 1549.6 1600 1648.3 1713.7 1811.5 1952.4 2153.5 2458 2873.2
3380.5 3969.3 4668.8 5450.9 5731.3 5318.3 4341.9 3258.2 2200.4 1587.1
1148.2 766.2 461.3 106.4 2.6 0 0
865.7 978.1 1090.1 1184.8 1257.2 1301.1 1333.4 1367 1398.9 1435.5
1480.3 1528.5 1588.4 1653.9 1735.7 1852.4 2013.5 2231.4 2519.1 2887.4
3364.2 3935.7 4465.5 4773 4714.4 4263 3426.6 2486 1595.3 1134
782.6 490.6 273.1 59.4 0 0 0
